Integrated signalling

Main image

Signals that become one with the housing

By expanding their product range through integrated signalling, WERMA offers high-quality signalling for a variety of new applications directly integrated into your machine. What remains unchanged is WERMA's expertise in high quality and the demand for outstanding functionality and simple installation.

Short summary about products in general

LineLIGHT Fusion - flexibility and protection at the same time

With LineLIGHT Fusion, WERMA has created an integrated signalling system that blends seamlessly into the machine surface after installation by raising the lens from the housing. With its special sealing concept and various mounting options, it offers a high level of flexibility and protection at the same time.

  • Integration of the machine status display into the machine design.
  • Seamless integration into the machine surface minimises dirty edges and prevents openings in the machine interior.
  • High level of protection against the ingress of dust and liquids into the machine interior.
  • Homogeneous and full-surface illumination ensures optimum visibility.
  • Flexible installation using industrial adhesive tape or variably adjustable clips with screw mounting.

Go to products

werma-integrated-signalling