BoVersa expands its enclosure family

02 BoVersa Key 1

BOPLA's New Taller Enclosure Bodies

The BoVersa enclosure range has been expanded with new, taller enclosure bodies that provide additional space for electronics and connections. At the same time, the taller plastic bodies have been equipped with integrated wall-mounting brackets, a feature that has already been standard on the aluminium versions.

BoVersa’s three-part design consists of a body, a functional lid, and a design cover, which can be combined flexibly to meet different application requirements. In particular, the combination of an aluminium body and a plastic lid is ideal for wireless applications that require efficient heat dissipation.

BoVersa pic1

The enclosure sizes are designed for both standard and touchscreen displays, enabling easy integration of display technologies. The aluminium enclosure bodies feature cooling fins that ensure optimal airflow and heat dissipation in both horizontal and vertical mounting positions.

The recessed lid is ideal for membrane keypads and displays, while the flat lid provides a clean, minimalist appearance and greater customization possibilities. The translucent functional lid, in turn, enables striking lighting effects and clear visual indication of device status information.

BoVersa pic3

The expanded BoVersa product family offers even more options for implementing modern electronics and automation solutions. Explore the full BoVersa product range and contact our experts for more information.

Explore BOPLA's products

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.