New from WERMA: LineLIGHT Fusion

LineLight header

For integrated signaling

WERMA has launched a new LineLIGHT Fusion solution that combines modern design and efficient signaling into a seamless part of machines and equipment.

LineLIGHT Fusion enables signaling to be fully integrated into the machine structure. The result is a high-quality design element that blends in unobtrusively, enhancing both safety and usability. Different operating states of the machine can be clearly displayed without the need for separate external signal lights.

The integrated solution brings the benefits of signaling directly into the machine as a whole:

  • improves workplace safety
  • enhances operational efficiency
  • supports smooth production flow

Designed for demanding production environments

LineLIGHT Fusion is particularly suited for production environments where hygiene and cleanability are critical requirements. Its flush mounting on the machine surface reduces dirt-collecting gaps and edges while providing a high level of protection against dust and liquids.

The homogeneous lighting across the entire surface ensures:

  • excellent visibility in all conditions
  • reliable signaling of hazards and critical machine states

Versatile options for different needs

LineLIGHT Fusion is available with a range of additional features:

  • light modules with integrated audible warning
  • option to divide the luminaire into separate light segments
  • length options from 100 mm up to 1500 mm

Wide range of applications

The solution is designed especially for machine and equipment manufacturers who want an integrated lighting element to signal different machine states. Typical applications include:

  • industrial machinery
  • automation systems
  • assembly systems
  • transport and conveyor systems
  • other sheet metal–enclosed industrial products

Easy installation

LineLIGHT Fusion can be installed flexibly in different ways:

  • screw mounting using clips
  • adhesive mounting with industrial tape
Werma linelight products

Explore WERMA’s products