Industrial Network Solutions

lapp header ic landingpage

Modern factories require seamless connectivity. From the control room to the machinery, LAPP provides tried-and-tested network solutions that keep your operations running smoothly. Our comprehensive range of Ethernet switches, patch cables, cordsets and decentralised I/O components enables you to build networks you can rely on.

Are you ready to upgrade your industrial network?

Our network solutions specialists are here to help. We’re ready to support your project.

You benefit from high reliability, dependable data transmission and optimal integration into existing infrastructures. This enables you to lay the foundations for efficient processes, maximum transparency and future-proof automation solutions.

Everything you need – integrated solutions

Every component of your network is important. LAPP’s modular solutions are designed to work together, offering you flexibility, reliability and performance at every level.

lapp illustration network-solutions without-products 1
Number in the pictureArticle numberArticle name
121700137ETHERLINE® ACCESS Managed
22170572ETHERLINE® PN Cabinet Cat.6a Patchcords
321700142ETHERLINE® ACCESS PNF
42171219ETHERLINE® PN Flex Cat.5 Patchcords
521700147ETHERLINE® ACCESS PN IP67
6381166717UNITRONIC® ACCESS MP08 IOL
7381166712UNITRONIC® ACCESS SP08 IOL
82171028ETHERLINE® PN Flex Cat.5 Patchcords
97433501133EPIC® SENSOR FD M12A Cordsets
107433503667EPIC® POWER M12L Cordset
112171052ETHERLINE® PN FD Cat.5 Patchcords
1222260460UNITRONIC® SENSOR SH M12

Why should you choose LAPP for your network infrastructure?

Our components are built to last. They are designed for industrial environments and backed by decades of experience in connectivity.

A reliable partner for switches, cables and I/Os. Integrated design ensures seamless compatibility across your entire network.

Our team understands industrial networks. From specification through to installation, we are here to support you in making your project a success.

Thanks to the modular architecture, your network can grow alongside your business. You can increase capacity without having to replace the infrastructure.

Switches

Industrial-grade Ethernet switches for use in harsh environments. Manage your network traffic with confidence, whether you need entry-level unmanaged switches or fully managed solutions.

Patch Cables & Cordsets

Pre-configured, ready-to-connect cables. Avoid on-site connection errors and reduce installation time. Available in M8–M12 and RJ45 – tested for reliable performance in your industrial network.

Remote I/Os

Bring remote I/Os closer to your machines. LAPP’s decentralised I/O solutions reduce wiring effort and improve system flexibility in your networked factory environment.

Frequently asked questions

Unmanaged switches are simple plug-and-play devices that automatically forward data without requiring any configuration. They are ideal for simple network topologies where all traffic has the same priority.

Managed switches offer advanced features such as redundancy protocols and network monitoring. Choose managed switches if you need to control traffic, ensure network reliability or monitor performance in complex industrial environments.

LAPP’s ETHERLINE® ACCESS range includes both types, allowing you to choose the right level of control for your application.

Yes, LAPP offers patch cables and cordsets in various connector types. However, the connections at each end of a cable assembly must be compatible with your hardware (switch ports, device interfaces, etc.). We recommend specifying all connector types during the planning phase to ensure the compatibility of your entire network. Our sales team can help you design a cabling strategy that combines different connector types where necessary, without compromising reliability.

LAPP ETHERLINE® ACCESS switches are designed for industrial environments.Thanks to their various specifications, they are suitable for factory halls, outdoor installations and other demanding environments. Detailed specifications can be found in our product data sheets.

LAPP remote I/O solutions support the most important industrial Ethernet protocols. Compatibility depends on the specific I/O module and your control system. We recommend discussing your protocol requirements with our team during the specification phase so that we can recommend the right solution.

Network reliability depends on three factors:

  1. Redundancy
  2. Cable quality
  3. I/O distribution

Please contact our industrial connectivity experts for a detailed topology assessment. We can review your environment and recommend a layout that balances cost, performance and reliability.

Absolutely. LAPP works with system integrators, machine builders and industrial plant operators to develop and implement complete network solutions. Our approach includes:

  1. Site assessment: Understanding your current infrastructure and requirements
  2. Design & specification: Creating a topology with suitable switches, cabling and I/O
  3. Component selection: Recommending the right LAPP products for your environment
  4. Support: Technical assistance with installation and commissioning

Please contact our sales team with an overview of your project, and we will put you in touch with an application engineer.

Data sheets for all LAPP network components can be found on our website. You can also download:

  • Installation guides
  • Certificates of conformity
  • Environmental specifications

Do you need anything specific? Please contact our technical support team – they can provide you with customised documentation for your application.

Yes. LAPP manufactures customised patch cords and cordsets to your exact specifications. Whether you require a specific length, connector combination or shielding configuration, we can develop a solution for you.

Both are used in industrial Ethernet applications, but have different strengths:
M12:

  • circular connector 
  • Excellent IP67 sealing for wet/dirty environments
  • More robust in high-vibration applications
  • Frequently used for distributed devices and machine interfaces.

RJ45:

  •  Rectangular modular connection
  • Cost-effective for standard installations
  • Industry standard for IT/network infrastructures
  • Easier on-site termination, if required

Choose M12 for harsh, rugged environments; RJ45 for cleaner, protected environments. LAPP offers both. Please contact us to discuss your specific requirements.

Experience LAPP’s networking solutions in action

Visit our LAPP Exploration Center to see how Ethernet switches, patch cables, cordsets and decentralised I/O work together in a real-world industrial environment. Our specialists are on hand to answer your questions and demonstrate solutions tailored to your challenges.

From components to complete systems

Industrial communication is more than just individual devices – it is a complete system. Find out why the physical layer of connectivity is crucial to your automation strategy and how to build networks that work reliably from day one.

Patchcord & Cordset Finder

With our Patchcord & cordset Finder, you can find the right combination of cable and connection for your application in just a few steps. The Finder guides you intuitively through the selection process and immediately displays suitable products.

Are you ready to upgrade your industrial network?

Our network solutions specialists are here to help. Whether you need product recommendations, bespoke engineering or a complete system design, we’re ready to support your project.