WERMA MC55 / MC35 – Smart LED signal lights

MC55 Header

Bright, compact and versatile

WERMA MC35 and MC55 series LED installation beacons provide an efficient, visually clear, and technically flexible solution for signalling the status of machines and systems.

The MC series LED beacons combine high light output with flexible application options. They are available in two sizes – 35 mm and 55 mm – as well as in several versions, including single-colour, multicolour, and IO-Link-compatible models. The range also includes smart and touch-enabled solutions, enabling even broader usability across different applications.

MC35 – Small size, high visibility

The MC35 has a diameter of just 35 mm, yet it offers excellent visibility. It is designed for applications where space is limited, but clear status indication remains essential.

Key features:

  • Diameter: 35 mm
  • Compact design
  • Available with or without buzzer
  • M22 panel mounting
  • Options: Tricolour, Multicolour, IO-Link

The MC35 is especially well suited for machines, control panels, and devices where an efficient yet space-saving signalling solution is required.

MC35

MC55 – A versatile solution for more demanding applications

The MC55 offers a larger diameter (55 mm), further improving visibility. It is designed for environments where signals must be easily noticeable, even from a distance.

Key features:

  • Diameter: 55 mm
  • Available with or without buzzer
  • Several versions: Tricolour, Multicolour, IO-Link, Smart

The expandability and different variants of the MC55 make it a highly flexible solution for a wide range of industrial applications.

MC55

New MC55 High – Maximum visibility

MC55 High model raised light section improves visibility especially in large spaces and from challenging viewing angles.

Benefits:

  • Improved visibility from long distances
  • Suitable for large production facilities
  • Multiple mounting options (M30, pipe and base mounting)
MC55 High

MC55 Touch – User interface and indicator light in one

MC55 Touch combines an LED signal light and touch function, enabling direct user interaction.

Typical uses:

  • Alarm acknowledgement
  • Machine start and stop
  • Fast communication to the control system

The touch function makes it an excellent solution in situations where simple and quick operation is needed without separate buttons.

MC55 Touch

Intelligent configuration – Smart functions

The smart versions of the MC55 series offer extensive configuration options, including freely selectable colors and light modes, adjustable sound signals, and the option for 24 V control or pulse input. In addition, time-based alarm escalation is available, as well as the ability to define the operational logic of buttons and touch functions. Thanks to these features, the lights can be precisely tailored to meet the requirements of different applications.

IO-Link – Intelligent data communication

The IO-Link-compatible models in the MC series take status communication to a new level by enabling real-time data transfer and the integration of machine and sensor data. This improves production transparency and allows for faster responses to disturbances. Thanks to IO-Link technology, signal lights operate as part of an intelligent production system rather than merely as visual indicators.

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.