Patchcord & Cordset Finder

Main image

In modern industrial plants, every connection counts – especially when it comes to data communication. To ensure that your networks function reliably and remain efficient in the long term, it is important to choose the right patch cords and cord sets for automation technology. With our patchcords & cordsets finder, you can find the ideal combination of cable and connector for your requirements in just a few steps. 

Whether you need cordsets and patchcords for industrial applications, such as pre-assembled RJ45 patch cords, robust M12 cordsets or PROFINET-compliant solutions, our tool intuitively guides you through the range and immediately shows you the right products, including technical data, certificates and ordering options. Discover high-quality pre-assembled cable sets that have been specially developed for demanding industrial environments. Our solutions are robust and ready for immediate use – for maximum efficiency and reliability in your machine cabling.

Get started now and find the perfect match – quickly, easily and reliably. 

Why use our finder?

Patchcord-Cordset-Finder-benefits

It's that easy

  1. Select standard Start by selecting your desired standard – e.g. Fieldbus, Ethernet or sensor 
  2. Define requirements Enter your specific requirements: protocols, PoE capability, connector types (RJ45, M12), cable design and cable type. 
  3. Discover suitable products The Finder immediately shows you the suitable items from the LAPP range – including technical data sheets and certificates.

Your advantages with LAPP

  • Reduced handling effort, avoidance of errors and faster installation thanks to ready-to-connect patchcords and cordsets  
  • Large product portfolio for all common protocol standards such as PROFINET, EtherCAT, EtherNet/IP, and much more 
  • Highest quality and reliability thanks to robust materials and precise workmanship, perfectly suited for industrial applications and demanding environments. 
  • Protocol-independent expert advice 

Our product finder helps you find the right combination of cable and connector for your protocol and environment.

The right connection for your application – fast, easy and reliable.

What are patchcords?

Patchcords are pre-assembled Ethernet cables with connectors at both ends – usually RJ45 or M12. They are used to connect network components such as switches, routers or controllers. In industrial applications, patch cords must be particularly robust, EMC-protected and often halogen-free to meet the high requirements.

What are cordsets?

Cordsets are also pre-assembled cables but are usually intended for specific industrial applications. They consist of a cable and connectors assembled in accordance with the relevant standards – e.g. M8 or M12 – and are ideal for sensors, actuators or Ethernet communication in harsh environments. Cordsets are vibration-resistant, easy to install and available in various codings.

What are the advantages of patch cords and cordsets?

Patchcords and cordsets impress with their ease of use and high reliability in demanding applications. Patchcords provide a fast and secure connection between network components and are ideal for industrial environments due to their robustness and EMC protection. Cordsets are specially designed for industrial use and are characterised by their vibration resistance, ease of installation and suitability for sensors and actuators.

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.