EPIC® SENSORS Tailored Temperature Measurement Solutions

When a Standard Solution Is Not Enough
LAPP Automaatio manufactures EPIC® SENSORS temperature sensors for demanding and standard measurement applications in industry and OEM manufacturing. The product range includes resistance temperature detectors (RTDs, Pt100), thermocouples, and thermowells for a wide variety of process conditions. Our sensors are known for their high quality, reliability, and suitability for industries such as energy, process, pulp and paper, food, and chemical processing.
The strengths of EPIC® SENSORS include customized solutions and strong ATEX expertise. Sensors are designed according to the customer's process, installation requirements, and operating conditions, ensuring a measurement solution that precisely meets the application requirements. A wide selection of materials, including Monel, Hastelloy, titanium, tantalum, various heat-resistant steels, and specialized coatings, enables extensive customization. In addition, temperature transmitters are installed and configured according to customer requirements. Innovative design, high performance, and flexible service enable solutions even for the most demanding industrial applications.
LAPP at Energy 2026 Exhibition!
Come and meet our experts at Energy 2026 in Tampere from 20-22 October and discuss the latest temperature measurement solutions.
Example of a Tailored Solution
Our customer needed a solution for more accurate monitoring of temperature increase at the bottom section of a chemical industry reactor without adding new thermowells or process penetrations. In addition, a large number of measurement points was required to enable fast and accurate monitoring of the chemical reaction as it progressed during reactor start-up.
To meet this need, we developed a multipoint thermocouple sensor featuring 10 Type K measurement points inside a four-metre-long tube with a diameter of 4.5 mm. The sensors could be installed through existing penetrations, eliminating the need for modifications to the reactor. Installed in four reactors, the solution provided a total of 40 measurement points in the critical area. Based on a sensor design long used in the steel industry, the solution was customized for demanding chemical industry applications through material selection and structural modifications.
When a standard solution is not enough, EPIC® SENSORS designs a temperature measurement solution tailored to your application.