PR 4179B – New Universal trip amplifier

PR-4179B header

Enhanced accuracy and flexibility for process monitoring

The new PR Electronics 4179B Universal Trip Amplifier is based on the proven, field-tested technology of the PR 4000 series, developed and refined over more than a decade. As a result of extensive development, this new model delivers enhanced flexibility, ease of use, and performance for modern process monitoring applications.

Key features:

  • Versatile measurement: Measurement ranges up to 300 VAC or 5 AAC, with programmable custom span down to 0.5 VAC/AAC.
  • Flexible configuration: Two independent and isolated relays for setpoint, window, or error indications.
  • Simplified setup: Easy programming via the PR 4500 front display or the PPS app for iPhone/Android.
  • Reliable performance: Outstanding EMC specifications, a universal power supply, and a 5-year warranty for peace of mind.

Designed for seamless integration into existing systems, the PR 4179B combines trusted reliability, new features for greater control, and the assurance of a 5-year warranty.

Learn more

PR-logo

Explore more PR Electronics products

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.