Clear pipe markings improve safety and efficiency

Pipe marking

Reliable marking solutions

Clear and consistent pipe markings are an essential part of modern industrial and HVAC environments. Properly implemented marking improves operational efficiency and is particularly important for safety, especially when pipelines carry hazardous substances.

FLEXIMARK® offers a wide range of solutions for marking pipes and ventilation systems, including:

  • Marking tapes
  • Text and arrow signs
  • Pipe marking stickers and pipe labels
  • Engraved signs
  • Warning signs and hazard pictograms

Flo-Code marking systems

One of the most user-friendly options is the Flo-Code marking system, designed to simplify the marking of process and HVAC installations. Flo‑Code products are designed for fast and efficient marking of pipelines and ventilation ducts. The system includes marking tapes for pipelines as well as covers for ventilation ducts, making it a versatile solution for various applications.

Why pipe marking is important?

Pipelines may contain hazardous substances such as chemicals, gases, or hot liquids. For this reason, they must be clearly marked with the following information:

  • The substance inside the pipe
  • Hazard pictograms indicating risks
  • An arrow showing the direction of flow

This information enables personnel to quickly identify the contents and potential hazards, reducing the risk of accidents during maintenance and repair work.

Read more and explore the products

More products for marking