New Product Innovations Strengthen LAPP’s Portfolio

Header-Spring-innovations-26

Innovative solutions of tomorrow – already today!

At LAPP, we are strengthening our product portfolio with new and innovative connectivity solutions designed to meet the increasing technical demands of today’s industries. Guided by a strong commitment to quality, innovation and reliability, we continue to develop products that deliver long-term performance and practical value for customers worldwide.

At the heart of LAPP’s product development is a deep understanding of real-world applications and customer challenges. New products are created with a clear focus on evolving requirements, enabling targeted solutions that combine technical excellence with consistently high quality standards.

Beyond addressing customer-specific needs, we proactively identify key technology trends at an early stage and transform them into future-ready solutions. This forward-looking approach supports our ambition to remain a technology leader in connectivity and cable solutions.

Innovative, sustainable and future-oriented, with maximum quality standards – these are the new products from LAPP.

New Cable glands

Sealing and strain relieving cable entry

When a cable meets the housing of a machine or a control cabinet, a cable gland is usually used. This makes it possible to insert cables into a housing and to securely seal cables and housings with different materials such as fluorine rubber, nitrile rubber, silicone or gel seals. In addition, cable glands provide strain relief for the cable. They protect the interior of the housing from harmful environmental influences such as dust and moisture. LAPP offers high-quality single entries and multi entries, as well as accessories and tools for assembling the cable glands.

SKINTOP® CLEAN

For maximum process reliability when it counts: this cable gland combines minimal particle emission, microbial material protection and a white surface for quick contamination detection. It therefore sets standards in sensitive areas - ideal for clean rooms up to ISO class 1, dry rooms and the food and beverage industry.

Learn more

SKINTOP R -CLEAN

SKINTOP® HEAT EMC / SKINTOP® HEAT EMC XL

Strong in the heat. Safe in EMC. This cable gland impresses with its exceptional heat resistance up to +200 °C thanks to the FKM sealing. The full-surface pressing protects the cable sheath and ensures reliable all-round sealing. A 360° brass brush ensures reliable EMC protection even after multiple installations. Can be ideally combined with ÖLFLEX® HEAT cables.

Learn more

SKINTOP R -HEAT

SKINTOP® TRAIN EMC / SKINTOP® TRAIN EMC XL

Important wherever safety is the top priority. The brass cable gland with halogen-free sealing and full-surface pressing forms a closed barrier against fire and smoke in the event of a fire. The 360° brass brush ensures reliable EMC protection - even after reassembly. Certified to EN 45545-2 (HL1-HL3) and EN 45545-3 (E30) and therefore ideal for fire protection closures.

Learn more

SKINTOP R -TRAIN

New Cables

The right solution for every requirement

LAPP's success story begins in 1957 with the invention of the world's first cables with different colour-coded cores for better identification. A brilliant innovation that paved the way, even to this day. Modern LAPP cables are the result of a development process based on extensive expertise and decades of experience. Our cables perform a range of basic tasks and are suitable for thousands of applications. Our range includes power supply cables, control cables for extremely reliable signal transmission and data cables that guarantee fault-free transmissions.

ÖLFLEX® SERVO FD 797 CP

The new servo and motor cable enables up to 50% faster installation preparation thanks to the inner sheath material and the filler-free cable structure. The cable’s high weather resistance, wide temperature range, and suitability for drag chain use enable operation in demanding conditions. The cable is intended for connections of frequency converters and servo motors. The PUR outer sheath withstands high mechanical load, and the Class 6 conductors make the cable extremely flexible. The conductors have polypropylene insulation, and UV protection enables outdoor use in sunlight.

Read more

OELFLEX R -SERVO-FD-797-CP

ÖLFLEX® ROBOT 909

The flexible PVC-sheathed control cable is UL approved and is also suitable for drag chain solutions. The cable has numbered conductors.

Read more

OELFLEX R -ROBOT-909

ÖLFLEX® ROBOT 909 D

The shielded and flexible PVC-sheathed control cable is UL approved and is also suitable for drag chain solutions. The cable has numbered conductors.

Read more

OELFLEX R -ROBOT-909-D

ÖLFLEX® ROBOT 928 D

The flexible PVC-sheathed cable is intended for data transmission in automation solutions, production lines, as well as cable chain and robotic applications. The cable has color-coded conductors.

Read more

OELFLEX R -ROBOT-928-D

ÖLFLEX® SOLAR XLR-E SWR

The solar power cable is designed for floating photovoltaic solutions and is TÜV Rheinland tested in accordance with standard 2 PfG 2962. The cable is moisture resistant and protected against salt spray, mold, and UV radiation. The conductors are tinned copper with cross-sectional areas of 2.5–300 mm², and the insulation is cross-linked XLPE. The outer sheath color options are black, red, and blue. The cable is suitable for fixed installations as well as occasionally moving, freely suspended installations, and it is halogen-free.

Read more

OELFLEX R -SOLAR-XLR-E-SWR

New Cable Assemblies

Ready to connect and time-saving

Our cables, which are already fitted with one or two connectors at the factory, streamline internal processes and meet the highest quality criteria thanks to LAPP's expertise. Cable assemblies are ready for immediate use and can be connected directly at the intended location. Various work steps such as stripping the cable, stripping the conductors, crimping the conductor or final connector assembly are no longer required. Due to standardized production steps, our various pre-assembled power and control cables and data cable assemblies always meet the same quality criteria.

EPIC® ClickConnect M12D

The highly flexible Ethernet CAT.5e patch cable is intended for data transmission in PROFINET networks as well as EtherCAT and Ethernet/IP applications. The cable features M12 push-pull connectors (D-coded) and SF/UTP shielding, making it suitable for moving applications. The cable complies with PROFINET Type B and is available in lengths of 1 m, 3 m, 5 m, 10 m, and 20 m. The PUR outer sheath and connectors withstand high mechanical stress, and the outer sheath is additionally resistant to mineral oil–based lubricants and chemicals.

Read more

EPIC R -ClickConnect-M12D

EPIC® ClickConnect M12A

As the M12 D push-pull version, but A-coded. The patch cable intended for sensor/actuator applications is available with 17-pin as well as 5-, 8-, and 12-pin connectors. The cable has a PVC outer sheath and is part of the standard range in lengths of 1 m, 3 m, 5 m, and 10 m.

Read more

EPIC R -ClickConnect-M12A

EPIC® ClickConnect M12X

The highly flexible Ethernet CAT.6A patch cable is designed for Ethernet data transmission at speeds of up to 10 Gbit/s. The cable features X-coded push-pull connectors and SF/UTP shielding for reliable data transmission. The PUR outer sheath provides good mechanical durability. The cable is available in lengths of 1 m, 3 m, 5 m, 10 m, and 20 m.

Read more

EPIC R -ClickConnect-M12X

New Network components

For optimum automation in industry

Connect, distribute, network: groundbreaking industry automation cannot be achieved without intelligent networking of production facilities. The digitalisation of production processes requires that the individual components of a production environment communicate with one another and with information systems. A reliable data exchange is essential for this. LAPP supports the transmission of simple control signals as well as protocol-based fieldbus or Ethernet signals with network and distribution components for sensor actuator, fieldbus and Ethernet applications. After all, the future of industry starts with choosing the right components.

ETHERLINE® ACCESS U Basic

The unmanaged Ethernet switch offers a competitive price–performance ratio and is available in 5- or 8-port versions. The switch is designed for installation on a 35 mm DIN rail and belongs to protection class IP40, making it a maintenance-free solution for industrial applications. The data transmission speed is 10/100 BASE‑T(X). The wide operating environment, with a temperature range of –40 to +75 °C and a voltage range of 12–52 V DC, enables use in demanding conditions.

Read more

ETHERLINE R -ACCESS-U-Basic

ETHERLINE® ACCESS U Gigabit Basic

Like the ETHERLINE ACCESS U Basic switches, but with a higher data transmission speed: 10/100/1000 BASE‑T(X).

Read more

ETHERLINE R -ACCESS-U-Gigabit-Basic

Discover all new products at a glance now!


    Explore the entire product portfolio