Introducing the new Hetronic TACTUS 2.8

TACTUS header

Compact control units taken to the next level

The new Hetronic TACTUS 2.8 combines ergonomics, precision and ease of use in a compact form. The controller is designed for demanding professional applications where reliability and smooth machine control are of paramount importance.

The ergonomic thumb controls provide precise and responsive control, while the bright 2.8-inch HD display shows important information in real time. Extensive customization options allow buttons, functions and labels to be adapted to the needs of the user or application.

TACTUS 2.8

TACTUS 2.8 is also equipped with a reliable dual-battery system, ensuring long operating times without interruptions. Its modern design and game controller-inspired feel make it an attractive option for both experienced and new users.

This new product offers users in industry, lifting technology, and other remote control applications even greater flexibility, ease of use, and operational reliability in their daily work.

Would you like to take remote control to the next level? Learn more about the Hetronic TACTUS 2.8 controller or contact our experts for additional information about its features and application possibilities.

Explore HETRONIC products