BOBLA BoVersa - a completely new, future-oriented housing concept

BOPLA-BoVersa-1

BoVersa – An excellent enclosure with innovative cooling and maximum design customization within a standard series.

Boplan’s new BoVersa enclosure system offers flexible, customer‑specific design possibilities, along with a modern look featuring lighting concepts and innovative cooling. The enclosures have been engineered to ensure optimal operating conditions, particularly for the requirements of the Internet of Things (IoT) and embedded systems.

“With BoVersa, we are responding to the growing needs of our customers and expanding our product range in a targeted way. We offer an integrated solution for a wide variety of industries, developed with modern market requirements in mind,” says Andreas Krömer, Head of Development at BOPLA.

Base, lid, and frame combined as needed

During development, the focus was on both flexibility and functionality. The enclosure consists of a base, lid, and frame, which can be combined as required. In addition to the traditional plastic version, a die‑cast aluminum base with integrated cooling fins and mounting lugs is also available. The open frame is ideal for integrating keypads and displays, while the closed version offers a clean appearance and enables customized design. The parts can be combined in different colours, allowing flexible variation in design, materials, and functionality.

There are four lid options available: black, white, transparent, or translucent. The transparent lid provides visibility into the interior of the enclosure or any installed displays. A transparent or translucent lid also enables photometric design elements, impressive lighting effects, and status signals. By combining enclosure components in different colours – also available as customer‑specific options – and customizing the closed front frame, almost limitless possibilities for modifying the enclosure’s appearance can be achieved.

“The ability to design the front frame completely freely without compromising the enclosure rating is unique for the user. Customers who benefit from this are those who want to give their product a highly individual appearance without investing the time and money required for a fully customized enclosure and associated tooling,” adds Andreas Krömer.

Suitable for cold, hot, and humid environments!

Suitable for cold, hot, and humid environments!

Flexible for a wide range of applications

Another innovation is the advanced cooling technology offered by BoVersa. The symmetrical design of the cooling fins enables optimal airflow in both horizontal and vertical installations.

BoVersa is suitable for handheld applications as well as table‑top, wall, or pole mounting. This means the enclosures provide excellent conditions for IoT and embedded system requirements. In addition, the combination of a metal base and a plastic lid offers the best possible solution for wireless applications where efficient cooling is required.

BoVersa enclosures provide excellent conditions for the needs of IoT systems.

BoVersa enclosures provide excellent conditions for the needs of IoT systems.

German Design Award Winner 2025

BoVersa was honored with the prestigious German Design Award 2025 in the category Excellent Product Design – Industry. This award is a testament to its innovative design and the highest quality standards.

With the German Design Award, exceptional and exemplary design achievements are recognized. BoVersa impressed the jury with its unique design and outstanding functionality.

BOPLA-BoVersa-2
Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.