JKU tap-off units

lapp-connecto-virranottimet-header

The JKU tap-off unit is a high-quality, Finnish-made tap-off unit for busbars.

Made in Finland!

The JKU tap offs intended for JL trunking busbars are always rated, equipped and delivered according to the customer’s specifications. The rated currents range from 6 to 400 A. The tap-offs can be equipped with various accessories, such as circuit breakers, switches, on/off switches, sockets, kWh meters, residual current devices, cable glands, cables, extension cords, conductors, etc.

Determining the equipment for the outlets is quick and easy – just use the rating table in the busbar systems brochure. All current tap-offs are manufactured in Hyvinkää, Finland.

jku-virranottimet

Achieve a complete system: This product is designed to work perfectly with JL busbars.

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.