DT busbar trunking systems

The DKC Hercules DT trunking busbar is a small, sturdy and lightweight distribution rail with an aluminum frame, for example for the power supply of data centers or electric car charging rails. Read more.

DT-kiskot

DT trunking busbars are available at rated currents of 160, 250, 400, 630, and 800 A. The aluminum conductor version is available in 160–630 A and the copper conductor version in 250–800 A. The busbars can be used for example in real estate buildings, data centers and electric charging distribution at carparks.

  • The busbar is certified according to IEC 61439-6.
  • Size (H x W): 160 Al: 58.5 mm x 140 mm, 250 Al 73.5 mm x 140 mm, 400 A Al 93.5 mm x 140 mm 630 A Al 113.5 mm x 140 mm and 800 A Cu 113.5 mm x 140 mm.
  • Small, sturdy and lightweight aluminum frame.
  • Easy and quick to install, no special tools required.
  • Available in 4 and 5 pole versions with aluminum and copper conductors.
  • A possibility of 6 tap-off plug-ins on one side of the busbar, a total of 10 plug-ins on both sides, 5 per side.
  • The straight lengths are 3 meters as standard, other lengths available on request.
  • Enclosure rating IP55 as standard.
  • A wide range of different tap-off units.
Let’s start a partnership – contact us!