MJ busbars

mj-kiskosillat-18

MJ busbars are easy to modify. As a result, these busbars are most often designed and manufactured for a customer-specific application.
The busbars can be manufactured as turnkey deliveries, installed on site or delivered as material deliveries. The busbars can be equipped with fixed tap offs with switch fuses or compact circuit breakers. The busbar is enclosed in a steel housing and the upper cover is made of aluminium. The enclosure rating is IP31. The product range consists of 4- and 5-pole busbars with aluminium conductors Rated current 800–4000 A.

Technical specifications of MJ busbars:

  • 800–4000 A
  • Size (H x W): 104–284 mm x 387 mm
  • The trunking busbar is enclosed in a steel housing and the upper cover is made of aluminium
  • The supporting insulators are made of non-combustible glass fibre reinforced polyester (class UL-94 V-O)
  • 4 or 5 pole
  • Aluminium conductors
  • Fixed tap offs
  • The dimensions of the busbars are determined on-site or from CAD drawings
  • Enclosure rating IP31
  • Production takes place in Hyvinkää, Finland

Need design instructions? Find them here.

mj-kiskosillat-periaatekuva

Together to success, check out our success stories