Adjustable flanges
Adjustable flanges
Welded and adjustable flanges are mainly used for installing different size wells. The structure of these flanges allows gliding immersion, i.e. the well can be immersed to process precisely for the length needed. Features
- temperature ranges up to +300 °C
- adjustable height, facilitates the installation and replacement of the temperature sensor element
- polished aluminium or cast steel with black powder lacquer coating, other materials on request
- with or without counter flange
- for element sizes Ø6mm, Ø15mm, Ø22mm and Ø32mm
- process fitting with bolts, or welding
- 3D step models available on request.
Typical applications
- energy and power plant technology
- process industry
- chemical industry
- machinery and vessel construction
- manufacturing industry.
Check out all our accessories!

| Download | Format | |
|---|---|---|
![]() | Adjustable flanges | |
![]() | General warranty terms and conditions | |
![]() | Maintenance cover letter |