Connectors
Connectors for thermocouples
These connectors have male or female contacts, made of materials suitable for a certain thermocouple type. The connector body is also colored depending on the TC type, e.g. type K connector body is green, because type K cable sheath is green, according to standard IEC 60584.
The maximum temperature for these connectors is +200 °C, if not specified other wise.
There are two sizes of TC connectors: standard (STD) and miniature (MINI).
*Trade product, not LAPP product
TC connectors available are:
| Product number | Type |
|---|---|
| 911476 | J-STD-Female |
| 911475 | J-STD-Male |
| 911477 | J-MINI-Female |
| 911478 | J-MINI-Male |
| 911440 | K-STD-Female |
| 911439 | K-STD-Male |
| 911442 | K-MINI-Female |
| 911441 | K-MINI-Male |
| 1089977 | N-STD-Female |
| 1089978 | N-STD-Male |
| 1023763 | S-STD-Female |
| 1083322 | S-STD-Female 350°C |
| 1023764 | S-STD-Male |
| 1083323 | S-STD-Male 350°C |
| 1017789 | Cable clamps for STD connectors |
.
Other types are quoted upon request.
Connectors are also used in our TC sensor inserts.
Check out all our accessories!