Compression fittings
Compression fittings AISI 316
Gland couplings - a.k.a compression fittings - are used with sensing inserts or sensors without wells. The immersion depth of sensing insert can be adjusted, when installing on a thread. Compression fittings have metal ferrules inside. Ferrules are made of stainless steel SS316L (other materials and sizes available upon request). Single or double ferrules are used depending on the inner diameter. By screwing the cap down, the ferrule is permanently pressed on the sensing element. This connection is pressure resistant, which is also reason for the alias name; compression fitting. Available compression fittings:
| Product number | Type - thread - inner diameter |
|---|---|
| 875823 | Compression fitting G½ - 6 mm |
| 1001171 | Compression fitting G½ - 12 mm |
| 914413 | Compression fitting G½ - 15 mm |
| 1010922 | Compression fitting G¼ - 1.5 mm |
| 911898 | Compression fitting G¼ - 3 mm |
| 911897 | Compression fitting G¼ - 4.5 mm |
| 920701 | Compression fitting G¼ - 6 mm |
| 920587 | Compression fitting G⅛ - 1.5 mm |
| 919178 | Compression fitting G⅛ - 3 mm |
| 1090957 | Compression fitting G⅛ - 1 mm |
| 1062720 | Compression fitting M8x1 - 1.5 mm |
| 911908 | Compression fitting M8x1 - 3 mm |
| 1040461 | Compression fitting M18x1.5 - 6 mm |
| 914237 | Compression fitting NPT¼ - 3 mm |
| 1066586 | Compression fitting NPT¼ - 6 mm |
| 1001559 | Compression fitting NPT⅛ - 3 mm |
| 1066584 | Compression fitting NPT⅛ - 6 mm |
| Check out all our accessories! |