Flanged thermowells
EPIC® SENSORS flanged thermowells
Features
- according to DIN 43772 form 2F
- fitted to application with bolts, no welding required
- allows the replacement of thermowell during process maintenance
- flanged thermowell with connection head typically
- houses the mineral insulated element for temperature
- sensing, this allows on the fly replacement of temperature sensor
- flanged thermowell with female thread and no
- connection head is typically used with threaded temperature sensor
- ATEX compatible Ex db version available
- special coatings available to increase wear and heat resistance
- 3D step models available on request.
Typical applications
- energy and power plant technology
- process industry
- chemical industry
- machinery and vessel construction
- manufacturing industry.