Sensors and thermowells with special coating
Sensors and thermowells with special coating
We can manufacture all metal surface sensors or thermowells also with special coatings. The coating materials used are:
- FEP - a fluoropolymer, good for low temperature, exhaust gases and various acids, resistant to sunlight
- PFA - very similar to FEP, slightly better thermal stability and higher temperature resistance than FEP
- METCO - hardmetal coating especially for applications where sensors are exposed to grinding like crude oil pipes (sand/stones), rock wool blasting, etc
- HALAR - for anticorrosion applications
- DIAMALLOY - corrosion protection with hard surface
- other materials on request
- temperature range -200...+1200 °C depending on the coating material.
The most common sensor types to be coated are:
- 1 Threaded temperature sensor without cooling neck
- 2 Threaded temperature sensor with cooling neck
- 3 Flanged temperature sensor
- 8 Immersible temperature sensor
Check out all our thermo wells!