Immersible thermowells
EPIC® SENSORS immersible thermowells
Features
- immersion depth can be adjusted when installed with gas-tight threaded couplings or adjustable flanges
- used to house mineral insulated temperature sensor element
- allows easy replacement of sensor element, without interupting the process
- available as solid tip version with thicker tip material, for more wear resistance
- gable gland for max Ø14 mm cable
- ATEX compatible Ex db version available
- special coatings available to increase wear and heat resistance
- 3D step models available on request.
Typical applications
- energy and power plant technology
- process industry
- chemical industry
- machinery and vessel construction
- manufacturing industry.
Also available with special coating. Complete immersible TC (or RTD) sensors are presented on Datasheet 8. Complete immersible ceramic well TC sensors are presented on Datasheet 9. Check out all our thermowells!