Threaded thermowells without cooling neck
EPIC® SENSORS threaded thermowells without cooling neck
Features
- according to DIN 43772 form 4
- fitted to application with thread, no welding required
- compact size allows installation in tight places
- ideal for low temperatures
- used to house mineral insulated temperature sensor element
- allows easy replacement of sensor element, without interupting the process
- gable gland for max Ø14 mm cable
- ATEX compatible Ex db version available
- 3D step models available on request.
Typical applications
- energy and power plant technology
- process industry
- chemical industry
- machinery and vessel construction
- manufacturing industry.
Threaded thermowells are also available with special coating. Complete threaded RTD or TC sensors without cooling neck, with connection head and with sensing element are presented on Datasheet 1. Check out all our thermowells!