1 Threaded temperature sensor without neck pipe
EPIC® SENSORS T-B-ØK / W-B-ØK
Threaded temperature sensor without neck pipe.
EPIC® SENSORS temperature measuring sensors for various industrial temperature measurement applications.
Features
- according to DIN 43772 form 2
- typical temperature range *) -40...+250 °C
- Pt100 or thermocouple as sensing element
- Pt100 accuracy class A as standard delivery
- thermocouple accuracy class 1 as standard delivery
- AISI 316L as standard delivery material, other materials on request
- MI cable structured sensor element
- internal sensor element replaceable on the fly
- tailored solutions according to customer specific needs
- ATEX and IECEx compatible Ex db and Ex i versions available
- 3D step models available on request.
Typical applications
- energy and power plant technology
- process industry
- chemical industry
- machinery and vessel construction
- manufacturing industry.
Check out all our temperature sensors!

Connection heads
Version D/H with a quick release clip and blue epoxy lack finish is our standard, but for certain applications other types are better suited. Connection heads are also available as accessories or spare parts, please see more on page Connection heads.





















