8 Immersible temperature sensor

EPIC® SENSORS T-A-Ø / W-A-Ø or T-A-Ø-U / W-A-Ø-U

Immersible temperature sensor for energy and power plant technology. EPIC® SENSORS brings quality and accuracy for you!

Features

  • according to DIN 43772 form 1
  • temperature range *) -200...+1200 °C
  • AISI 316L/EN1.4044 or heat-resistant steel AISI 446-1/EN1.4749 as typical material, other materials on request
  • available with solid tip
  • 200 mm as typical length for the solid tip
  • Pt100 or thermocouple as sensing element
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • MI cable structured sensor element
  • internal sensor element replaceable on the fly
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex db and Ex i versions available
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

8