2 Threaded temperature sensor with neck pipe and thermowell

EPIC® SENSORS T-B-Ø / W-B-Ø

Threaded temperature sensor with neck pipe and thermowell. Designed for temperature measuring in chemical industry.
EPIC® SENSORS is the choice of the professionals!

Features

  • according to DIN 43772 form 2G
  • temperature range *) -200...+1200 °C
  • neck pipe for heat source clearance
  • Pt100 or thermocouple as sensing element
  • thermowell material according to the application
  • Pt100 accuracy class A as a standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • MI cable structured sensor element
  • internal sensor element replaceable on the fly
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex db and Ex i versions available
  • neck pipe length 145 mm as standard delivery, other lengths on request
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

2