Thermowells

Welded wells

Welded wells (without cooling neck and connection head) are available according to this table:

Product numberTypeFor sensing element
diameter/length [mm]
Inner threadL
[mm]
La
[mm]
Da
[mm]
Lb
[mm]
Db
[mm]
1025318E-6/303/120
1025319E-6/553/145
1090956E-6/1153/205
911966D1-L6/315M18×1,51405024h76512,5
911144D4-L6/375M18×1,520011024h76512,5
911968D5-L6/435M18×1,526011024h712512,5
911907D1-M6/315M18×1,51405024h76512,5
911165D4-M6/375M18×1,520011024h76512,5
911457D5-M6/435M18×1,526011024h712512,5
911890D1-K6/315M18×1,51405024h76512,5
911161D4-K6/375M18×1,520011024h76512,5
911967D5-K6/435M18×1,526011024h712512,5
911906D1-O6/315M18×1,51405024h76512,5
911145D4-O6/375M18×1,520011024h76512,5
911969D5-O6/435M18×1,526011024h712512,5
912066D1S-L3/315M14×1,51405018h7659
911164D4S-L3/375M14×1,520011018h7659
912067D1S-M3/315M14×1,51405018h7659
911166D4S-M3/375M14×1,520011018h7659
912065D1S-K3/315M14×1,51405018h7659
911162D4S-K3/375M14×1,520011018h7659
912068D1S-O3/315M14×1,51405018h7659
911163D4S-O3/375M14×1,520011018h7659

Other sizes and materials are quoted upon request.

welded-wells-dimensions
Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.