Threaded sleeves

Welded threaded sleeves

A threaded sleeve is first welded on the process pipe or container, and then the threaded thermowell is installed to the sleeve. As standard, the threaded sleeve material is acid-proof AISI 316L. Welded threaded sleeves available are:

Product numberType and
inner thread
Overall
length [mm]
1025314  G1/2” L=30
1002689 G1/2” L=70
1003144 G1/2” L=100
1028394  G1” L=70

Other materials and sizes are quoted upon request.

sleeves
Let’s start a partnership – contact us!