Root sleeves

Welded root sleeves for welded thermowells

The root sleeve is first welded on the process pipe or container, and then bored to precise inner dimensions. After that the D1S/D4/D4S/D5 type thermowell is welded on the root sleeve. The root sleeve material needs to be the same as the welded thermowell. Welded root sleeves, as components:

Product numberTypeFor well type
102530918-KD1S and D4S
102531218-LD1S and D4S
102531318-MD1S and D4S
91813818-OD1S and D4S
91233324-KD1, D4 and D5
91233124-LD1, D4 and D5
91233224-MD1, D4 and D5
91233424-OD1, D4 and D5

Other materials and sizes are quoted upon request. Complete RTD and TC sensors with welded wells (D1...D5) are presented on Datasheet 4.

4-installation
welded-root-sleeves-dim