4 Weldable temperature sensor

EPIC® SENSORS T-D / W-D

Weldable temperature sensor with a standard or tailored cooling neck.
EPIC® SENSORS is the best choice for your process!

Features

  • according to DIN 43772 form 4
  • temperature range *) -200...+1200 °C
  • neck pipe for heat source clearance
  • with weldable thermowell
  • AISI 316L as standard delivery material, other materials on request
  • Pt100 or thermocouple as sensing element
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • MI cable structured sensor element
  • internal sensor element replaceable on the fly
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex db and Ex i versions available
  • neck pipe length 165 mm as standard delivery, other lengths on request
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

4