27 Compact resistance temperature sensor with transmitter
EPIC® SENSORS W-5802
Compact resistance temperature sensor with transmitter. This EPIC® SENSORS temperature sensor is specially designed for constricted spaces.
Fearutes
- temperature range *) -60...+450 °C, temporarily +550 °C
- temperature range for transmitter -40...+85 °C
- integrated mA transmitter
- output current signal 4...20 mA
- miniature transmitter
- programmable transmitter configurations
- programmable sensor fault indication
- linear temperature measurement
- RTD sensor
- Pt100, accuracy class A as standard delivery
- 4-pin M12 plug
- bendable MI cable structured sensor element
- material AISI316/AISI 316L
- vibration proof
- durable steel enclosure
- 3D step model available on request.
Typical applications
- temperature measurement
- requirements for minimal space usage.
Check out all our temperature sensors!








