5 Threaded temperature sensor with neck pipe and sensing element

EPIC® SENSORS T-H-12 / W-H-12

Threaded temperature sensor with neck pipe and sensing element according to specific needs.
Choose EPIC® SENSORS to fulfill your needs!

Features

  • temperature range *) -200...+1200 °C
  • neck pipe for heat source clearance
  • thread fittable to thermowell or process
  • Pt100 or thermocouple as sensing element
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • MI cable structured sensor element
  • internal sensor element replaceable on the fly
  • standard delivery lenght for sensor element is 315, 375 or 435mm, other lenghts available on request
  • neck pipe length 165 mm as standard delivery, other lenghts on request
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex db and Ex i versions available
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

5