23 Trace heating sensor

EPIC® SENSORS W-M-TRACE or 2x W-M-TRACE

Trace heating sensor for energy and plant technology.
EPIC® SENSORS offers quality for you process!

Features

  • temperature range *-60...+450 °C, temporarily +550 °C
  • temperature range -40...+80 °C for standard delivery enclosure
  • Pt100 as sensing element
  • Pt100 accuracy class A as standard delivery
  • 1 or 2 measurement points
  • replaceable sensor elements
  • AISI 316L as standard delivery material for the sensor elements, other materials on request
  • components are available as ATEX compatible Ex e, however subsequent approval of the entity is required
  • tailored solutions according to customer specific needs
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

23