15 Surface temperature sensor

EPIC® SENSORS T-M-P / W-M-P or T-P / W-P

Surface temperature sensor with a temperature range of -200..+550 °C.
EPIC® SENSORS offers the solution for your challenging needs!

Features

  • temperature range *-200...+550 °C
  • fitting for plane surfaces
  • fitting can be welded to sensor element at factory
  • sensors with no welded fitting meet the ATEX, IECEx and EAC Ex (Ex e) requirements
  • fitting can be supplied as separate item
  • installation typically with welding, bolt or steel ties
  • Pt100 or thermocouple as sensing element
  • AISI 316L as standard delivery material, other materials on request
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • MI cable structured
  • bendable sensor element
  • vibration proof
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex i versions available
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

15