24 Silicone patch sensor

EPIC® SENSORS T-SIL-PATCH / W-SIL-PATCH or 2xT-SIL-PATCH / 2xW-SIL-PATCH

Our silicone patch sensor is the fastest surface sensor in the market! Quick to install and perfect to monitor the temperature in your process.

Features

  • temperature range *-40...+180 °C
  • Pt100 or thermocouple as sensing element
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • EMI shielded version available
  • ELASTOSIL® RT 607 A/B silicone material
  • aluminum tape on measuring surface as option
  • tinned fine stranded copper wires
  • supplied with cable or twisted wires
  • tailored solutions according to customer specific needs
  • 3D step models available on request.


Typical Applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Not the sensor you were looking for? Check out all our temperature sensors!

24-EPIC-SENSORS-silicone-patch-sensor-2