26 Temperature sensor for autoclaves with cable
EPIC® SENSORS W-63 tai 2xW-63
Autoclave temperature sensor with cable. This EPIC® SENSORS temperature sensor is specially designed for autoclaves and steam chambers.
Fearutes
- temperature range *) -60...+180 °C
- suitable for autoclaves and steam chambers
- medical grade components
- material AISI316/AISI 316L
- Pt100 accuracy class A as standard delivery
- sensor type W-63 available with M12 connector (5 poles, 4 signal and 1 ground)
- EMI shielded cable
- 3D step models available on request.
Typical applications
- autoclaves
- sterilization devices
- steam chambers
- manufacturing industry.
Check out all our temperature sensors!













