22 Threaded temperature sensor with cable

EPIC® SENSORS T-SCREW / W-SCREW

Threaded temperature sensor with cable is suitable for the process industry.
EPIC® SENSORS offers a large variety of temperature sensors for challenging needs!

Features

  • temperature range *-200...+300 °C
  • Pt100 or thermocouple as sensing element
  • AISI 316L as standard delivery material, other materials on request
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex i versions available
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

22