21 Multi-point temperature sensor

EPIC® SENSORS T-MP / W-MP or T-MPT / W-MPT

Multi-point temperature sensor brings accuracy to measuring.
Choose EPIC® SENSORS to get the best result in your process! 

Features

  • temperature range *) -200...+1200 °C
  • multi-point measurement
  • Pt100 or thermocouple as sensing element
  • AISI 316L or INCONEL 600 as standard delivery material, other materials on request
  • available with a connection box
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • MI cable structured sensor elements
  • bendable
  • vibration proof structure
  • Flexible armoured conduit version available
  • changeable measurement elements
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex i versions available
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

21