20 Bearing temperature sensor

EPIC® SENSORS T-BTD / W-BTD

Bearing temperature sensor for the motor manufacturing industry.
EPIC® SENSORS temperature measuring selection is designed to improve your process!

Features

  • temperature range *) -200...+300 °C
  • suitable for bearing temperature measurement
  • flat tip
  • spring-loaded screw for installation
  • Pt100 or thermocouple as sensing element
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • AISI 316L as standard delivery material, other materials on request
  • brass tip as standard delivery material, other tip materials on request
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex i versions available
  • 3D step models available on request.


Typical applications

  • machinery
  • motor manufacturing industry
  • gear manufacturing industry.

Check out all our temperature sensors!

20