14 Pipe surface temperature sensor

EPIC® SENSORS T-RO / W-RO

Pipe surface temperature sensor, which is bendable and vibration proof.
EPIC® SENSORS is the answer for your challenging needs!

Features

  • temperature range *-200...+550 °C
  • fitting for pipes or other cylindrical shapes
  • on request the fitting can be welded on the sensor element at the factory
  • sensors with no welded fitting, meet the ATEX, IECEx and EAC Ex (Ex e) requirements
  • the fitting can be supplied as a separate item
  • Pt100 or thermocouple as sensing element
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • AISI 316L as standard delivery material, other materials on request
  • MI cable structured sensor element
  • bendable
  • vibration proof
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex i versions available
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.

Check out all our temperature sensors!

14