7 Mineral insulated element

EPIC® SENSORS T-M-Ø / W-M-Ø

Mineral insulated element with a bendable structure.
EPIC® SENSORS offers tailored solutions for your process.

Features

  • similar to DIN 43762
  • temperature range *) -200...+1200 °C
  • Pt100 or thermocouple as sensing element
  • AISI 316L or INCONEL 600 as standard delivery material, other materials on request
  • Pt100 accuracy class A as standard delivery
  • thermocouple accuracy class 1 as standard delivery
  • MI cable structured sensor element
  • bendable
  • tailored solutions according to customer specific needs
  • ATEX and IECEx compatible Ex i versions available
  • 3D step models available on request.


Typical applications

  • energy and power plant technology
  • process industry
  • chemical industry
  • machinery and vessel construction
  • manufacturing industry.


Special applications

  • for very high temperature solutions we can offer special thermocouple inserts with ceramic tubing and platinium wiring up to +1600 °C
  • for this type of insert please contact our technical sales.

Check out all our temperature sensors!

7