Product range

Range of Ex e approved temperature sensors

The currently approved sensor types and product certificates are listed below. The ATEX document file also includes a structural/dimensional drawing. The dimensions XXX and YYY can be defined before production, all other dimensions are fixed. Please find the applicable certificate copies in the Downloads section. 

Structure 302:

Type: W-M-302-3/XXXX-YYY/FEP-4-A-EX 
Product nr: 5111619 
Permitted process temperature: -200... +550 °C
Features: Pt100 MI-element, diameter 3 mm, length XXXX mm, 4-wire, wire length YYY mm.
Certificates: EESF 18 ATEX 050X 

Type: W-M-302-3/1000-200/FEP-4-A-EX 
Product nr: 1125387 
Features: Pt100 MI-element, diameter 3 mm, length 1000 mm, 4-wire, wire length 200 mm. 
Certificates: EESF 18 ATEX 050X

Type: W-M-302-3/XXXX-YYY/FEP-4-A-T-EX 
Product nr: 5111621 
T = Permitted process temperature: -200... +400 °C
Features: Pt100 MI-element, diameter 3 mm, length XXXX mm, 4-wire, wire length YYY mm. 
Certificates: EESF 18 ATEX 050X 

Type: W-M-302-6/XXXX-YYY/FEP-4-A-EX 
Product nr: 5112026 
Permitted process temperature: -200... +550 °C
Features: Pt100 MI-element, diameter 6 mm, length XXXX mm, 4-wire, wire length YYY mm. 
Certificates: EESF 18 ATEX 050X 

Type: W-M-302-6/XXXX-YYY/FEP-4-A-T-EX 
Product nr: 5112025 
T = Permitted process temperature: -200... +400 °C
Features: Pt100 MI-element, diameter 3 mm, length XXXX mm, 4-wire, wire length YYY mm. 
Certificates: EESF 18 ATEX 050X 

Type: WT-MI-302-6/XXXXX-200/FEP-4J-KLA-EX 
Product nr. 1068685 
Features: Pt100 MI-element, diameter 6 mm, length XXXXX mm, 4-wire, wire length 200 mm. 
Certificates: EESF 18 ATEX 049X, EAC

Type: WT-MI-302-6/1000-200/FEP-4J-KLA-EX 

Product nr: 1073428 
Features: Pt100 MI-element, diameter 6 mm, length 1000 mm, 4-wire, wire length 200 mm. 
Certificates: EESF 18 ATEX 049X, EAC

Type: WT-MI-302-6/2000-200/FEP-4J-KLA-EX 
Product nr. 1072372 
Features: Pt100 MI-element, diameter 6 mm, length 2000 mm, 4-wire, wire length 200 mm. 
Certificates: EESF 18 ATEX 051X, EAC

Structure 303:

Type: T-M-303-3/XXX-YYY/FDS-Z-1-Ex 
Product nr: 1258335 
Features: MI-element thermocouple, K or N type (Z), diameter 3 mm, length XXX mm, silicon-sheathed braided cable length YYY mm. 
Certificates: EESF 18 ATEX 055X T M, IECEx EESF 18.0027X, EAC, KCs

Type: T-M-303-6/XXX-YYY/FDS-Z-1-Ex 
Product nr: 1258337 
Features: MI-element thermocouple, K or N type (Z), diameter 6 mm, length XXX mm, silicon-sheathed braided cable length YYY mm.
Certificates: EESF 18 ATEX 055X T M, IECEx EESF 18.0027X, EAC, KCs

Type: T-M-303-8/SV/XXX-YYY/FDS-Z-1-Ex 
Product nr: 1258338 
Features: MI-element thermocouple, K or N type (Z), diameter 8 mm with protection sleeve (SV), length XXX mm, silicon-sheathed braided cable length YYY mm.
Certificates: EESF 18 ATEX 055X T M, IECEx EESF 18.0027X, EAC, KCs

Type: W-M-303-3/XXX-YYY/FDF-4-A-Ex 
Product nr: 1258122 
Features: Pt100 MI-element, diameter 3 mm, length XXX mm, 4-wire, braided FEP-cable length YYY mm.
Certificates: EESF 18 ATEX 055X W M, IECEx EESF 18.0027X, EAC, KCs

Type: W-M-303-6/XXX-YYY/FDF-4-A-Ex 
Product nr: 1258333 
Features: Pt100 MI-element, diameter 6 mm, length XXX mm, 4-wire, braided FEP-cable length YYY mm.
Certificates: EESF 18 ATEX 055X W M, IECEx EESF 18.0027X, EAC, KCs

Type: W-M-303-8/SV/XXX-YYY/FDF-4-A-Ex 
Product nr: 1258334 
Features: Pt100 MI-element, diameter 8 mm with protection sleeve (SV), length XXX mm, 4-wire, braided FEP-cable length YYY mm.
Certificates: EESF 18 ATEX 055X W M, IECEx EESF 18.0027X, EAC, KCs

Structure BAJONETTI (BAYONET):

Type: WT-BAJONETTI-6/XXX-YYYY/TDT-4J-KLA-EX 
Product nr: 1059616 
Features: Pt100 bayonet sensor, diameter 6 mm, length XXX mm, 4-wire, braided fluoropolymer-cable length YYYY mm. 
Certificates: EESF-18-ATEX-054X, IECEx EESF 18.0026X, EAC, KCs

Type: 2xWT-BAJONETTI-8/XXX-YYYY/TDT-4J-KLA-EX 
Product nr. 1059620 
Features: 2×Pt100 bayonet sensor, diameter 8 mm, length XXX mm, 2×4-wire, braided fluoropolymer-cable length YYYY mm. 
Certificates: EESF-18-ATEX-054X, IECEx EESF 18.0026X, EAC, KCs

Structure KAAPELI (CABLE):

Type: WT-KAAPELI-6/XXX-YYYY/TDT-4J-KLA-EX 
Product nr. 1061957 
Features: Pt100 cable sensor, diameter 6 mm, length XXX mm, 4-wire, braided fluoropolymer-cable length YYYY mm. 
Certificates: EESF-18-ATEX-053X, IECEx EESF 18.0025X, EAC, KCs

Type: WT-KAAPELI-6/XXX-YYYY/SDS-2J-KLA-EX 
Product nr. 1061958 
Features: Pt100 cable sensor, diameter 6 mm, length XXX mm, 2-wire, braided silicon-cable length YYYY mm. 
Certificates: EESF 18 ATEX 048X 

Type: 2xWT-KAAPELI-6/XXX-YYYY/TDT-4J-KLA-EX 
Product nr. 1061961 
Features: 2×Pt100 cable sensor, diameter 6 mm, length XXX mm, 2×4-wire, braided fluoropolymer-cable length YYYY mm. 
Certificates: EESF-18-ATEX-053X, IECEx EESF 18.0025X, EAC, KCs

- - -

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.